ADS5010-05
pressure piece
Series ADS
- ADS pressure piece
You hit the limit stop of the pressure piece when picking up the workpiece. When depositing the workpiece or opening the gripper, the workpiece is fed into a clamping chuck or similar intake via the pretensioned spring.
Technical Data
Compatible with installation size | GED5010 |
Suitable for gripper version | GED |
Total spring force min. | 62.0 [N] |
Total spring force max. | 124.0 [N] |
Weight | 0.2 [kg] |