ADS5010-01
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ADS5000__SALL__AIN__V1.png)
pressure piece
Series ADS
- ADS pressure piece
You hit the limit stop of the pressure piece when picking up the workpiece. When depositing the workpiece or opening the gripper, the workpiece is fed into a clamping chuck or similar intake via the pretensioned spring.
Technical Data
Compatible with installation size | GPD5010 |
Suitable for gripper version | N / S |
Total spring force min. | 62.0 [N] |
Total spring force max. | 124.0 [N] |
Weight | 0.17 [kg] |