Jaw Extensions
Series GBV

  • GBV guide elements can be positioned at any desired distance from the gripper, including different distances
  • Connection to gripper is made via threaded rods
Installation Size: GBV36
Order-No.WeightMrMx
GBV360.13 [kg]650 [Nm]20 [Nm]
Installation Size: GBV50
Order-No.WeightMrMx
GBV500.37 [kg]1500 [Nm]45 [Nm]
Installation Size: GBV72
Order-No.WeightMrMx
GBV721.3 [kg]4000 [Nm]80 [Nm]