Energy supply
Valves
Series DSV
Pressure Safety Valve
Series DSV
For maintaining the position of a double-acting cylinder if the operating pressure drops
The valve consists of 2 check valves that are unlocked pneumatically
Overview
Order-No.
Outside-Ø for hose
Fixing thread
Quick Exhaust
DSV1-8
G1/8"
No
DSV06
6 [mm]
DSV1-4
G1/4"
No
DSV1-4E
G1/4"
Yes
DSV1-8E
G1/8"
Yes