DRV1-8I
Flow Control Valves - Inline
Series DRV
- Configurable flow control valves for regulating the exhaust air
- Optimal for regulating the speeds during piston movements
Technical Data
Fixing thread | G1/8" |
Operating pressure max. | 10 [bar] |
Operating temperature | +5 ... +80 [°C] |
Dimension i | 8 [mm] |
Dimension L | 32 [mm] |
Dimension L1 | 48 [mm] |
Dimension M | M12x1 [mm] |
Dimension H | 16 [mm] |
Dimension m | 24 [mm] |
Dimension d | 4.3 [mm] |