Profile dampers BasicStop
Series Radial Standard
![](/fileadmin/_processed_/a/a/csm_ZIM_BIL_SER_BS-RADIAL-STANDARD__SALL__AIN__V2_cd78d0ed24.png)
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 1,2 - 427 J
- Damping percentage: up to 60%
Order-No. | Maximum energy absorption per stroke in continuous operation | Maximum energy absorption per hour in continuous operation | Maximum energy absorption per stroke in case of emergency stop | |
---|---|---|---|---|
TPC-RS23X13H | 2.7 [J] | 81 [J/h] | 5.7 [J] | |
TPC-RS30X19H | 6 [J] | 180 [J/h] | 18 [J] | |
TPC-RS36X20H | 8.7 [J] | 261 [J/h] | 24 [J] | |
TPC-RS42X34H | 11.7 [J] | 351 [J/h] | 20 [J] | |
TPC-RS53X43H | 25 [J] | 750 [J/h] | 46 [J] | |
TPC-RS56X46H | 66.5 [J] | 1995 [J/h] | 98 [J] | |
TPC-RS64X46H | 81.5 [J] | 2445 [J/h] | 106 [J] | |
TPC-RS69X51H | 124 [J] | 3720 [J/h] | 206 [J] | |
TPC-RS69X67H | 158 [J] | 4740 [J/h] | 261 [J] | |
TPC-RS77X82H | 228 [J] | 6840 [J/h] | 342 [J] | |
TPC-RS84X81H | 290 [J] | 8700 [J/h] | 427 [J] | |
TPC-RS25X13M | 1.2 [J] | 36 [J/h] | 1.8 [J] | |
TPC-RS32X19M | 2.3 [J] | 69 [J/h] | 5.4 [J] | |
TPC-RS37X20M | 3.5 [J] | 105 [J/h] | 8.1 [J] | |
TPC-RS44X35M | 5.8 [J] | 174 [J/h] | 8.3 [J] | |
TPC-RS55X43M | 12 [J] | 360 [J/h] | 17 [J] | |
TPC-RS59X46M | 23 [J] | 690 [J/h] | 33 [J] | |
TPC-RS67X46M | 34.5 [J] | 1035 [J/h] | 43 [J] | |
TPC-RS73X51M | 45 [J] | 1350 [J/h] | 74 [J] | |
TPC-RS73X67M | 68 [J] | 2040 [J/h] | 92 [J] | |
TPC-RS83X83M | 92 [J] | 2760 [J/h] | 122 [J] | |
TPC-RS88X81M | 115 [J] | 3450 [J/h] | 146 [J] |