TPC-AA53X108H
Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation | 1900 [J] |
Maximum energy absorption per hour in continuous operation | 57000 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 2660 [J] |
Stroke max. | 30 [mm] |
Height H at stroke=0 | 53 [mm] |
Diameter at stroke=0 | 108 [mm] |
Diameter at stroke=max. | 133 [mm] |
Number of steps | 1 |
Max. screw-in depth E | 12 [mm] |
Thread | M12 |
Weight | 394 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |