TPC-AA118X146H
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_ART_BS-AXIAL-ADVANCED-HARD-ZWEISTUFIG__SALL__AIN__V2_8c4060136b.png)
Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation | 8330 [J] |
Maximum energy absorption per hour in continuous operation | 249900 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 11660 [J] |
Stroke max. | 67 [mm] |
Height H at stroke=0 | 118 [mm] |
Diameter at stroke=0 | 146 [mm] |
Diameter at stroke=max. | 191 [mm] |
Number of steps | 2 |
Max. screw-in depth E | 16 [mm] |
Thread | M16 |
Weight | 1535 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |