TPC-AA114X137M
![](/fileadmin/_processed_/8/c/csm_ZIM_BIL_BAU_BS-AXIAL-ADVANCED-HARD-EINSTUFIG__SALL__AIN__V3_67826bd9e6.png)
Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation | 6350 [J] |
Maximum energy absorption per hour in continuous operation | 190500 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 8890 [J] |
Stroke max. | 89 [mm] |
Height H at stroke=0 | 114 [mm] |
Diameter at stroke=0 | 137 [mm] |
Diameter at stroke=max. | 216 [mm] |
Number of steps | 1 |
Max. screw-in depth E | 16 [mm] |
Thread | M16 |
Weight | 1129 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |