PSH12X10-A
![](/fileadmin/_processed_/6/e/csm_ZIM_BIL_ART_PSH20X15-B__SALL__AIN__V1_90dbb20db4.png)
Sensor stop sleeve
Series PSH
Available for M8-M36 (with the exception of M16, M22 and M27)
In addition to the stop sleeve features, the sensor stop sleeve features inductive sensor with highly compact integration for sensing the end position of the set damping stroke. Using the sensor stop sleeve requires the use of an industrial shock absorber with a steel or plastic head (excluding the bellow).
Inductive sensor, PNP NO contact (Normally Open), 2 m PUR cable, IP65 degree of protection.
See separate data sheet for additional information.
Technical Data
Thread | M12 |
Weight | 37 [g] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |