PKP08X10-A

Clamping flange screwed parallel
Series PKP

Available for M8-M36
You can use a clamping flange made of nickel-plated steel to connect the shock absorber to the structure more easily. After being fully screwed in, the shock absorber is clamped tightly to the clamping flange by screwing in the screwing direction of the shock absorber and fastened to the structure, which makes the locknut unnecessary.

Technical Data
ThreadM8
Weight9 [g]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes