DKPS1160-00-A
Clamping element
Series DKPS1000
- High holding torque without additional air
Enhanced safety due to securing the
rotation axes - Simple status sensing
Querying the piston position with magnetic field sensor - Market leading cycles
Leak-free thanks to a proven piston seal
Technical Data
Shaft Ø | 160 [mm] |
Operating pressure min. | 5.5 [bar] |
Holding torque | 1000 [Nm] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Closing time | 0.1 [s] |
Opening time | 0.1 [s] |
Wiper | - |
Weight | 5.7 [kg] |
Benefits in detail
- Housing
- Housing connection
Screw connection to the connecting construction - Piston
Special shape for optimal spring deflection - Disk springs/spring accumulators
For unpressurized holding torque generation through pre-loading - Clamping area
Direct clamping of the rotation axes - Pneumatic connection