LSF25-100
![](/fileadmin/_processed_/1/3/csm_SOM_BIL_BAU_LSF25__SALL__AIN__V3_1a81d668b4.png)
Linear Rail Slides
Series LSF
- Precise profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Flat structure
Reduces the interference contours for your application
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP40
- IP54
- Magnetic field sensor
- Inductive sensor
- Continuous piston rod
- 2 way guiding
- 3 way guiding
Technical Data
Stroke | 100 [mm] |
Pressure force max. | 265 [N] |
Retraction force | 220 [N] |
Piston diameter | 25 [mm] |
Guide rail size | 12 [mm] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 90 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 1.3 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/a/2/csm_SOM_SCH_FUN_LSF__SALL__AIN__V3_8bc3f064b2.png)
- Patented, hydraulic shock absorber
adjustable end position damping included in scope of delivery - Stroke limiting screw
- Mounting and positioning
possible from several sides - Robust, lightweight and extremely flat structure housing
Hard-coated aluminum alloy - Mounting groove for magnetic field sensor
integrated, space saving position sensing - Drive
double-acting pneumatic cylinder - Linear guide with recirculating ball and wiper
dual linear guidance for high forces and moments capacity - Intake flange
simple application connection