WER2000LPL01-03-B
![](/fileadmin/_processed_/a/7/csm_SOM_BIL_ART_WER2000LPL01-03-B__SALL__AIN__V1_6d88f5771c.png)
Energy element
Series WER2000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Number of fluid couplings | 1 |
Compatible with | Loose part |
Fixing thread | G1/4" |
Series | WER2000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.037 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER2000FPL01-03-B | G1/4" | ![]() |