WER3000LPL01-04
![](/fileadmin/_processed_/8/c/csm_SOM_BIL_ART_WER3000LPL01-04__SALL__AIN__V1_7578f2039e.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Number of fluid couplings | 1 |
Compatible with | Loose part |
Fixing thread | G3/8" |
Series | WER3000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.13 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FPL01-04 | G3/8" | ![]() |