WER3000FIL01-00

Energy element
Series WER3000

  

  • Fluid and electrical energy transfer
  • Standardised and packaged
  • Short set up time for maintenance work
  • Custom-specifically modifiable
Technical Data
Data transmissionIO-Link
Compatible withFixed part
Connection typePlug-in Connector
Fixing threadM12
SeriesWER3000
Transmission modeCommunication
No. of contacts5
Connection typeMale
Connection typeRound plug
Joining force40 [N]
Release force40 [N]
Protection to IEC 60529IP54
Weight0.11 [kg]
Suitable loose part
No. of contacts Connection type Fixing thread
WER3000LIL01-00 5 Round plug M12
WER3000LLN00-00-A