Self-closing device
Series Silento Universale
![](/fileadmin/_processed_/c/f/csm_ZIM_BIL_SER_E050-08-124-SILENTOUNIVERSALE__SALL__AIN__V1_2c6205af05.png)
Order-No. | Mass to be braked | Operating direction | Free-run | |
---|---|---|---|---|
E050-08-124 | 30.0 [kg] | Inward closing | No | |
E050-08-133 | 30.0 [kg] | Inward closing | Yes | |
E050-08-135 | 50.0 [kg] | Inward closing | Yes |