E110-15-110
![](/fileadmin/_processed_/3/3/csm_ZIM_BIL_ART_E110-15-110-SILENTOFORTE__SALL__AIN__V1_de1809b1f7.png)
Self-closing device
Series Silento Forte
Technical Data
Mass to be braked | 50.0 [kg] |
Operating direction | Inward closing |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Friction |
Total length max. | 326.0 [mm] |
SCU housing color | Black RAL9005 |
SCU locking lever color | Black RAL9005 |
SCU Ø drilled holes | 3.5 [mm] |
SCU width | 16.0 [mm] |
SCU height | 22.8 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download