E050-08-109
![](/fileadmin/_processed_/c/b/csm_ZIM_BIL_ART_E050-08-109-SILENTOCENTRATO__SALL__AIN__V1_9c44107bfb.png)
Self-closing device
Series Silento Centrato
Technical Data
Mass to be braked | 70.0 [kg] |
Operating direction | Inward closing on both sides |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Defined Comfort |
Total length max. | 288.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Natural |
SCU Ø drilled holes | 5.5 [mm] |
SCU width | 15.0 [mm] |
SCU height | 56.7 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download