A110-15-007
![](/fileadmin/_processed_/b/0/csm_ZIM_BIL_ART_A110-15-006-SILENTO__SALL__AIN__V1_a6d2382931.png)
Air dampers
Series Silento
Technical Data
Mass to be braked | 80.0 [kg] |
Damper Ø housing | 15.5 [mm] |
Damper housing length | 164.0 [mm] |
Damper Ø piston rod | 3.0 [mm] |
Damper housing connection | Window |
Damper piston rod connection | Coupler |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper reversal point | 65.0 [mm] |
Damper reversal point tolerance | +10/-10 [mm] |
Damper closing time | 2.0 [s] |
Damper closing time tolerance | +0.8/-0.8 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download