F050-08-217
Fluid dampers
Series Robusto
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant with free-run |
Damper force | 35 [N] |
Damper tolerance | +5/-5 [N] |
Damper speed | 50 [mm/s] |
Free-run | Yes |
Free-run length | 8.0 [mm] |
Damper spring return | No |
Damper housing color | Gray RAL7016 |
Damper cover color | Natural |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 77.0 [mm] |
Damper Ø piston rod | 1.8 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Ball head |
Application environment | Standard |
Downloads
PDF datasheet
Download