F054-08-205
![](/fileadmin/_processed_/8/2/csm_ZIM_BIL_ART_F054-08-205-ROBUSTINO__SALL__AIN__V1_b0600b24a5.png)
Fluid dampers
Series Robustino
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 6 [N] |
Damper tolerance | +2/-2 [N] |
Damper speed | 25 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | No |
Damper housing color | Gray RAL7035 |
Damper cover color | Natural |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 88.0 [mm] |
Damper Ø piston rod | 1.8 [mm] |
Damper housing connection | Square |
Damper piston rod connection | Ball head |
Application environment | Standard |
Downloads
PDF datasheet
Download