F035-09-006
![](/fileadmin/_processed_/0/4/csm_ZIM_BIL_ART_F035-09-006-PICCOLOFLUIDO__SALL__AIN__V1_23334ec46f.png)
Fluid dampers
Series Piccolo Fluido
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant with free-run |
Damper force | 12 [N] |
Damper tolerance | +3/-3 [N] |
Damper speed | 50 [mm/s] |
Free-run | Yes |
Free-run length | 5.0 [mm] |
Damper spring return | No |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7016 |
Damper Ø housing | 9.2 [mm] |
Damper housing length | 68.0 [mm] |
Damper Ø piston rod | 1.8 [mm] |
Damper housing connection | Notches |
Damper piston rod connection | Mushroom head |
Application environment | Standard |
Downloads
PDF datasheet
Download