F030-06-009
![](/fileadmin/_processed_/c/2/csm_ZIM_BIL_ART_F030-06-009-LUNGO__SALL__AIN__V1_eda9536121.png)
Fluid dampers
Series Lungo
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant with free-run |
Damper force | 15 [N] |
Damper tolerance | +2/-2 [N] |
Damper speed | 33 [mm/s] |
Free-run | Yes |
Free-run length | 9.0 [mm] |
Damper spring return | No |
Damper housing color | Gray RAL7040 |
Damper cover color | Gray RAL7040 |
Damper Ø housing | 6.3 [mm] |
Damper housing length | 77.9 [mm] |
Damper Ø piston rod | 1.5 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Collar |
Application environment | Standard |
Downloads
PDF datasheet
Download