F100-08-301
![](/fileadmin/_processed_/d/7/csm_ZIM_BIL_ART_F100-08-205-CENTINO__SALL__AIN__V1_cf1bdbb01e.png)
Fluid dampers
Series Centino
Technical Data
Technology | Smooth Comfort M |
Damper characteristic curve | Linear-increasing, constant |
Damper force | 45 [N] |
Damper tolerance | +10/-10 [N] |
Damper speed | 50 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | No |
Damper housing color | Blue RAL5017 |
Damper cover color | Black RAL9005 |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 151.6 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Coupler |
Application environment | Standard |
Downloads
PDF datasheet
Download