F140-10-002
![](/fileadmin/_processed_/b/0/csm_ZIM_BIL_ART_F140-10-001-BULLITO__SALL__AIN__V1_1593ee41ee.png)
Fluid dampers
Series Bullito
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 75 [N] |
Damper tolerance | +20/-20 [N] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Uncoated steel |
Damper cover color | Black RAL9005 |
Damper Ø housing | 10.0 [mm] |
Damper housing length | 255.7 [mm] |
Damper Ø piston rod | 3.0 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Ball head |
Application environment | Standard |
Downloads
PDF datasheet
Download