Gripper for wooden slats
Challenge
In intralogistics in a concrete plant, wooden slats needed to be handled as an intermediate layer for concrete channels. The imprecise supply and uneven geometry (warping) of the wooden slats was a challenge.
Solution
A specially developed gripper with an integrated camera was used as the solution. The camera recorded the position and geometry deviation and fed this information back to the robot as a correction factor. The slats were picked up from the front side and could be pivoted in the gripped state.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 530 [N] |
Gripping concept | FORM |
Gripping safety device | DRUCKSICHER |
Max. stroke | 160 [mm] |
IP class | IP40 |
System weight | 35 [kg] |
Max. workpiece weight | 1.5 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components