Gripper for shafts
![](/fileadmin/_processed_/1/0/csm_ZIM_BIL_SYS_KOMP5022-A__SALL__AIN__V1_87360ca073.png)
Challenge
In the production of garage doors by Europe's largest garage door manufacturer, steel shafts needed to be supplied to a MAG welding system. Harsh ambient conditions and rapid cycle times posed a particular challenge.
Solution
The solution was a triple gripper for various steel shaft types. The gripper can grab using both the front and the longitudinal sides. The use of rugged standard grippers ensures a long service life with maximum process reliability.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 750 [N] |
Gripping concept | KRAFT |
Gripping safety device | DRUCKSICHER |
Max. stroke | 12 [mm] |
IP class | IP40 |
System weight | 5 [kg] |
Max. workpiece weight | 0.3 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components