Gripper for rigid axle
Challenge
In the production of semi-truck components, a 120 kg, 1,200°C component (rigid axle) needed to be removed from a forging press.
Solution
A synchronized servo gripper with a self-locking mechanism was developed as the solution. The jaw material was resistant to high temperatures and the gripper fingers featured integrated water cooling.
Highlights and technical data
- IP40
- Temperature-resistant
- Gripping force adjustable
- Drive AC servo motor
- External gripping
Technical Data
Drive type | electric |
Max. gripping force | 8000 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 100 [mm] |
IP class | IP40 |
System weight | 320 [kg] |
Max. workpiece weight | 120 [kg] |
Max. workpiece temperature | 1400 [°C] |