Gripper for loading machines
Challenge
This application example involves the internal loading and unloading of tooling machines (milling machine). The tight installation space and the fact that workpieces were to be provided outside of the machining space were special challenges.
Solution
The tasks was accomplished by a servo-electric loading Z-stroke and a pneumatically driven swivel unit with a center position. Furthermore, an integrated tubeless pneumatic feed-through ensured low interference contours.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 6400 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 20 [mm] |
IP class | IP40 |
System weight | 70 [kg] |
Max. workpiece weight | 8 [kg] |
Max. workpiece temperature | 80 [°C] |