Gripper for flywheel
![](/fileadmin/_processed_/b/4/csm_ZIM_BIL_SYS_KOMP6940-03-A__SALL__AIN__V1_79c8db944a.png)
Challenge
For the automated assembly of a flywheel housing, a gripper needed to pick up the component and then mount it to the engine block. The wide variety of parts and the pre-assembly of the housing were special challenges here.
Solution
The solution was a flexible gripper for different workpiece types. Two pneumatic screwdrivers were integrated that screw the component to the engine block at a defined torque.
Highlights and technical data
- IP40
- Pneumatic
- Internal gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 3200 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 200 [mm] |
IP class | IP40 |
System weight | 62 [kg] |
Max. workpiece weight | 20 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components