Gripper for cylinder heads
![](/fileadmin/_processed_/c/c/csm_ZIM_BIL_SYS_KOMP7441-01-A__SALL__AIN__V1_536af59879.png)
Challenge
On a tractor manufacturer's production line for 4- and 6-cylinder heads, tooling machines needed to be loaded and unloaded through automation.
Solution
The solution was a weight-optimized gripper design, a manual gripper jaw quick-change system and a stroke measurement system on the stroke for type detection. An active pressure unit and an integrated axis compensation module provided the "clamping transfer".
Highlights and technical data
- IP64
- Pneumatic
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 3000 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 100 [mm] |
IP class | IP64 |
System weight | 42 [kg] |
Max. workpiece weight | 15 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components