Gripper for coupling housings

Challenge

On an assembly line for gear housings, different gear components needed to be loaded and unloaded from pallet carriers and assembly stations.

Solution

A double gripper for different workpieces was used as the solution. The Zimmer Group GP400 standard parallel gripper with workpiece-specific contour jaws was used.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force8400 [N]
Gripping conceptFORM
Gripping safety deviceFED
Max. stroke60 [mm]
IP classIP40
System weight35 [kg]
Max. workpiece weight15 [kg]
Max. workpiece temperature80 [°C]
Built-in standard components

CONTACT US

Personal data
Message