Gripper for cast parts
![](/fileadmin/_processed_/9/9/csm_ZIM_BIL_SYS_KOMP7170-01-A__SALL__AIN__V1_3613c3821e.png)
Challenge
A large machining center of a robot manufacturer needed to be able to be operated without staff over two shifts. The long processing time of up to 45 minutes for a component needed to be used to deburr the components during the non-productive time.
Solution
Eight parts each are provided on a parts buffer. A tool changer can change to either the gripper for part 1 (rocker) or gripper 2 (carousel). During the non-productive time, the tool changer brings in a deburring spindle. The clamping time was reduced from 40 min. (for manual clamping) to 2 min. (automatic clamping). The part yield was increased many times over and the parts leave the system deburred.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Internal gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 34000 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 30 [mm] |
IP class | IP40 |
System weight | 131 [kg] |
Max. workpiece weight | 160 [kg] |
Max. workpiece temperature | 80 [°C] |