Gripper for bearing rings

Challenge

In the production of bearing rings there was a high variety of parts. In addition, the changeover time was to be kept as short as possible and the possibility of incorrect changeover eliminated.

Solution

A modular system for demolding from a 4x, 6x and 8x cavity was used. The quick-change device was color-coded to enable visual inspection of the changeover process. Thus it took only a few minutes to change over the tool.

Highlights and technical data
  • IP40
  • Pneumatic
  • Internal gripping
Technical Data
Drive typePNEU
Max. gripping force110 [N]
Gripping conceptNEUTRAL
Gripping safety deviceFED
Max. stroke6 [mm]
IP classIP40
System weight8 [kg]
Max. workpiece weight0.02 [kg]
Max. workpiece temperature80 [°C]
Built-in standard components

CONTACT US

Personal data
Message