Gripper for axles
![](/fileadmin/_processed_/4/7/csm_ZIM_BIL_SYS_KOMP7542-01-A__SALL__AIN__V1_1a6d92c726.png)
Challenge
Heavy railway axles needed to be supplied to a lathe. In this process, the shafts not only needed to be gripped but also moved linearly and swiveled freely in space.
Solution
Due to the heavy weight, a special gripper with a linear axis has been developed. The rotation was enabled via a servo swivel axis that was implemented in an infinitely rotating design. The loading stroke of 500 mm was given a servo motor design, as was the gripper itself. The result is a rugged system solution entirely driven by a servo motor.
Highlights and technical data
- IP40
- Gripping force adjustable
- Drive AC servo motor
- External gripping
Technical Data
Drive type | electric |
Gripping concept | FORM |
Gripping safety device | Self locking mechanism |
Max. stroke | 135 [mm] |
IP class | IP40 |
System weight | 820 [kg] |
Max. workpiece weight | 750 [kg] |
Max. workpiece temperature | 80 [°C] |