Clamping element
Series DKPS1000
- High holding torque without additional air
Enhanced safety due to securing the
rotation axes - Simple status sensing
Querying the piston position with magnetic field sensor - Market leading cycles
Leak-free thanks to a proven piston seal
Order-No. | Shaft Ø | Operating pressure min. | Holding torque | |
---|---|---|---|---|
DKPS1050-00-A | 50 [mm] | 5.5 [bar] | 120 [Nm] | |
DKPS1050-10-A | 50 [mm] | 4 [bar] | 80 [Nm] | |
DKPS1060-00-A | 60 [mm] | 5.5 [bar] | 175 [Nm] | |
DKPS1060-10-A | 60 [mm] | 4 [bar] | 115 [Nm] | |
DKPS1070-00-A | 70 [mm] | 5.5 [bar] | 235 [Nm] | |
DKPS1070-10-A | 70 [mm] | 4 [bar] | 155 [Nm] | |
DKPS1080-00-A | 80 [mm] | 5.5 [bar] | 290 [Nm] | |
DKPS1080-10-A | 80 [mm] | 4 [bar] | 190 [Nm] | |
DKPS1090-00-A | 90 [mm] | 5.5 [bar] | 350 [Nm] | |
DKPS1090-10-A | 90 [mm] | 4 [bar] | 230 [Nm] | |
DKPS1100-00-A | 100 [mm] | 5.5 [bar] | 370 [Nm] | |
DKPS1100-10-A | 100 [mm] | 4 [bar] | 265 [Nm] | |
DKPS1120-00-A | 120 [mm] | 5.5 [bar] | 530 [Nm] | |
DKPS1120-10-A | 120 [mm] | 4 [bar] | 350 [Nm] | |
DKPS1160-00-A | 160 [mm] | 5.5 [bar] | 1000 [Nm] | |
DKPS1160-10-A | 160 [mm] | 4 [bar] | 660 [Nm] |
- Housing
- Housing connection
Screw connection to the connecting construction - Piston
Special shape for optimal spring deflection - Disk springs/spring accumulators
For unpressurized holding torque generation through pre-loading - Clamping area
Direct clamping of the rotation axes - Pneumatic connection