DKPS1160-10-A
![](/fileadmin/_processed_/c/e/csm_ZIM_BIL_SER_DKPS1000__SALL__AIN__V1_61daf97e0e.png)
Clamping element
Series DKPS1000
- High holding torque without additional air
Enhanced safety due to securing the
rotation axes - Simple status sensing
Querying the piston position with magnetic field sensor - Market leading cycles
Leak-free thanks to a proven piston seal
Technical Data
Shaft Ø | 160 [mm] |
Operating pressure min. | 4 [bar] |
Holding torque | 660 [Nm] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Closing time | 0.1 [s] |
Opening time | 0.1 [s] |
Wiper | - |
Weight | 5.6 [kg] |
Benefits in detail
![](/fileadmin/_processed_/3/b/csm_ZIM_SCH_FUN_DKPS1000__SALL__AIN__V1_2079a21d46.png)
- Housing
- Housing connection
Screw connection to the connecting construction - Piston
Special shape for optimal spring deflection - Disk springs/spring accumulators
For unpressurized holding torque generation through pre-loading - Clamping area
Direct clamping of the rotation axes - Pneumatic connection