DKHS1280-00-A
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_DKHS1000__SALL__AIN__V2_f8d53e16a2.png)
Clamping element
Series DKHS1000
- Highest accuracy in rotational axis
No moving functional parts and therefore backlash-free Drive can be taken out of the drive control - Fastest closing time and pressureless safety function
Due to a low displacement volume and internal stress of the housing - Market leading cycles
Housing strain stays below the elastic fatigue limit
Technical Data
Shaft Ø | 280 [mm] |
Holding torque at 1 arcsec | 2400 [Nm] |
Holding torque at 5 arcsec | 3000 [Nm] |
Installation direction | from the front |
Operating pressure min. | 100.0 [bar] |
Operating pressure max. | 110.0 [bar] |
Closing time | 0.03 [s] |
Opening time | 0.05 [s] |
Wiper | - |
Weight | 9 [kg] |
Benefits in detail
![](/fileadmin/_processed_/a/c/csm_ZIM_SCH_FUN_DKHS1000__SALL__AIN__V2_afa6b12c55.png)
- Housing
Holding torque due to pre-stressed, high tensile tool steel - Housing connection
Screw connection to the connecting construction - Clamping area
Backlash-free Clamping of the rotary axis - Pressure chamber
Opens the element under pressure in the elastic range - Shaft connection
Connection with the rotary axis - Sealing
Prestressed and self-enforcing under pressure - Retain plate
Secures and holds the sealing in position - Hydraulic connection
Sealing through O-Ring and surrounding cutting ring