Clamping element
Series DKHS1000
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_DKHS1000__SALL__AIN__V2_ec4d8c48c9.png)
- Highest accuracy in rotational axis
No moving functional parts and therefore backlash-free Drive can be taken out of the drive control - Fastest closing time and pressureless safety function
Due to a low displacement volume and internal stress of the housing - Market leading cycles
Housing strain stays below the elastic fatigue limit
Order-No. | Shaft Ø | Holding torque at 1 arcsec | Holding torque at 5 arcsec | |
---|---|---|---|---|
DKHS1180-00-A | 180 [mm] | 800 [Nm] | 1300 [Nm] | |
DKHS1200-00-A | 200 [mm] | 1000 [Nm] | 1600 [Nm] | |
DKHS1220-00-A | 220 [mm] | 1500 [Nm] | 1900 [Nm] | |
DKHS1240-00-A | 240 [mm] | 1600 [Nm] | 2200 [Nm] | |
DKHS1260-00-A | 260 [mm] | 1800 [Nm] | 2600 [Nm] | |
DKHS1280-00-A | 280 [mm] | 2400 [Nm] | 3000 [Nm] | |
DKHS1300-00-A | 300 [mm] | 2500 [Nm] | 3100 [Nm] | |
DKHS1320-00-A | 320 [mm] | 2800 [Nm] | 3900 [Nm] | |
DKHS1340-00-A | 340 [mm] | 3000 [Nm] | 4200 [Nm] | |
DKHS1395-00-A | 395 [mm] | 4500 [Nm] | 6000 [Nm] | |
DKHS1460-00-A | 460 [mm] | 6000 [Nm] | 8000 [Nm] |
![](/fileadmin/_processed_/a/c/csm_ZIM_SCH_FUN_DKHS1000__SALL__AIN__V2_afa6b12c55.png)
- Housing
Holding torque due to pre-stressed, high tensile tool steel - Housing connection
Screw connection to the connecting construction - Clamping area
Backlash-free Clamping of the rotary axis - Pressure chamber
Opens the element under pressure in the elastic range - Shaft connection
Connection with the rotary axis - Sealing
Prestressed and self-enforcing under pressure - Retain plate
Secures and holds the sealing in position - Hydraulic connection
Sealing through O-Ring and surrounding cutting ring