MCPS0914L-LP
![](/fileadmin/_processed_/1/8/csm_ZIM_BIL_SER_MCPS__SALL__AIN__V2_3f943f0190.png)
Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NTN-SNR | LGM | 9 | LGMX..BN | show variant |
NTN-SNR | LGM | 9 | LGMX..BL | show variant |
NTN-SNR | LGM | 9 | LGMC..BN | show variant |
NTN-SNR | LGM | 9 | LGMC..BL | show variant |
Technical Data
Holding force | 80 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from above |
max. length clamping | 525 |
Nominal operating pressure | 4 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 160 [N] |
Weight | 0.079 [kg] |
Benefits in detail
![](/fileadmin/_processed_/3/0/csm_ZIM_SCH_FUN_MCPS__SALL__AIN__V3_7de0ba4a8e.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings