Clamping element
Series MCPS
![](/fileadmin/_processed_/1/8/csm_ZIM_BIL_SER_MCPS__SALL__AIN__V2_5953e20461.png)
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Order-No. | Holding force | Operating pressure min. | Installation direction | |
---|---|---|---|---|
MCPS0901A | 80 [N] | 5.5 [bar] | from above | |
MCPS0901A-LP | 80 [N] | 4 [bar] | from above | |
MCPS0901H | 80 [N] | 5.5 [bar] | from above | |
MCPS0901H-LP | 80 [N] | 4 [bar] | from above | |
MCPS0912D | 80 [N] | 5.5 [bar] | from above | |
MCPS0912D-LP | 80 [N] | 4 [bar] | from above | |
MCPS0914L | 80 [N] | 5.5 [bar] | from above | |
MCPS0914L-LP | 80 [N] | 4 [bar] | from above | |
MCPS0900MW | 80 [N] | 5.5 [bar] | from above | |
MCPS0900MW-LP | 80 [N] | 4 [bar] | from above | |
MCPS1201A | 250 [N] | 5.5 [bar] | from above | |
MCPS1201A-LP | 145 [N] | 4 [bar] | from above | |
MCPS1201M | 250 [N] | 5.5 [bar] | from above | |
MCPS1201M-LP | 145 [N] | 4 [bar] | from above | |
MCPS1202F | 250 [N] | 5.5 [bar] | from the front | |
MCPS1202F-LP | 145 [N] | 4 [bar] | from the front | |
MCPS1205A | 250 [N] | 5.5 [bar] | from above | |
MCPS1205A-LP | 145 [N] | 4 [bar] | from above | |
MCPS1214L | 240 [N] | 5.5 [bar] | from above | |
MCPS1214L-LP | 145 [N] | 4 [bar] | from above | |
MCPS1217C | 250 [N] | 5.5 [bar] | from above | |
MCPS1217C-LP | 145 [N] | 4 [bar] | from above | |
MCPS1200MW | 250 [N] | 5.5 [bar] | from above | |
MCPS1200MW-LP | 145 [N] | 4 [bar] | from above | |
MCPS1501H | 280 [N] | 5.5 [bar] | from above | |
MCPS1501H-LP | 145 [N] | 4 [bar] | from above | |
MCPS1501HW | 240 [N] | 5.5 [bar] | from the front | |
MCPS1501HW-LP | 145 [N] | 4 [bar] | from the front | |
MCPS1501M | 280 [N] | 5.5 [bar] | from above | |
MCPS1501M-LP | 145 [N] | 4 [bar] | from above | |
MCPS1502F | 280 [N] | 5.5 [bar] | from above | |
MCPS1502F-LP | 145 [N] | 4 [bar] | from above | |
MCPS1503MW | 240 [N] | 5.5 [bar] | from above | |
MCPS1503MW-LP | 145 [N] | 4 [bar] | from above | |
MCPS1504A | 280 [N] | 5.5 [bar] | from above | |
MCPS1504A-LP | 145 [N] | 4 [bar] | from above | |
MCPS1505A | 280 [N] | 5.5 [bar] | from the front | |
MCPS1505A-LP | 145 [N] | 4 [bar] | from the front | |
MCPS1505E | 240 [N] | 5.5 [bar] | from the front | |
MCPS1505E-LP | 145 [N] | 4 [bar] | from the front | |
MCPS1514L | 280 [N] | 5.5 [bar] | from above | |
MCPS1514L-LP | 145 [N] | 4 [bar] | from above | |
MCPS2001A | 400 [N] | 5.5 [bar] | from above | |
MCPS2001A-LP | 300 [N] | 4 [bar] | from above | |
MCPS2005A | 400 [N] | 5.5 [bar] | from above | |
MCPS2005A-LP | 300 [N] | 4 [bar] | from above | |
MCPS on request | ||||
MCPS2501H | 400 [N] | 5.5 [bar] | from above | |
MCPS2501H-LP | 300 [N] | 4 [bar] | from above | |
MCPS1701B | 250 [N] | 5.5 [bar] | from above | |
MCPS1701B-LP | 145 [N] | 4 [bar] | from above | |
MCPS1500MW | 280 [N] | 5.5 [bar] | from above | |
MCPS1500MW-LP | 145 [N] | 4 [bar] | from above |
![](/fileadmin/_processed_/3/0/csm_ZIM_SCH_FUN_MCPS__SALL__AIN__V3_7de0ba4a8e.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings