SFK30TPU
![](/fileadmin/_processed_/3/2/csm_SOM_BIL_SER_SFK__SALL__AIN__V1_3c384b3163.png)
Suction cups
Series SFK
- Range of applications
Slightly curved, inclined and uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical | 57 [N] |
Lifting force | 14.5 [N] |
Volume | 5.8 [cm³] |
Connection type | 2 |
Dimension D1 | 30 [mm] |
Dimension D2 | 17 [mm] |
Dimension H min. | 15 [mm] |
Dimension H max. | 22 [mm] |