HPM2046N-04-A-01
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_HPM2046N-04-A-01__SALL__AIN__V1.png)
Magnetic gripper
Series HPM2000
- Secure hold during EMERGENCY STOP
The battery cell is held securely by the permanent magnet even in the event of a pressure drop - Secure query
The solenoid position and battery cell can be queried to ensure that the battery cell is applied and the solenoid is activated before starting transportation - Safe against uncontrolled discharge
The insulating contact surface prevents the battery cell from discharging uncontrollably via the system
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP54
- Magnetic field sensor
- Inductive sensor
Technical Data
Retention force min. | 65 [N] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 6.5 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +50 [°C] |
Air volume per cycle | 25 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.35 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/8/4/csm_SOM_SCH_FUN_HPM2000__SALL__AIN__V1_a1f4f49411.png)
- Mounting and positioning
via centering pins and thread Z-compensation available as an accessory - Energy supply
tubeless possible via adapter plate - Sensing slot
Querying the solenoid position via magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Permanent magnet
requires no power supply - Contact plate
Suitable for battery cell diameter 46 mm Insulating against the battery cell with centering aid HPM2046N-04-A, without HPM2046N-04-A-01 Centering aid enables center offset of up to +/-2 mm - Query battery cell
Possible via plunger in combination with inductive proximity switch