GK40NC-B
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_GK40__SALL__AIN__V5.png)
2-jaw radial gripper
Series GK
"The compact"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Best force/installation space ratio
Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space - Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP20
- Self locking mechanism
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 90 [°] |
Gripping moment in closing | 62 [Nm] |
Gripping moment secured by spring min. | 15 [Nm] |
Gripping force in closing | 1820 [N] |
Closing time | 0.35 [s] |
Opening time | 0.35 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 5 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 90 [cm³] |
Protection to IEC 60529 | IP20 |
Weight | 2 [kg] |
Accessory
Benefits in detail
![](/fileadmin/pim/SOM/SCH/FUN/SOM_SCH_FUN_GK__SALL__AIN__V3.png)
- Buffer stop
absorption of kinetic energy for heavy and long gripper fingers - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment screw
Infinitely adjustable opening stroke - Guided toggle lever mechanism
synchronized the movement of the gripper jaws mechanically self-locking - Mounting block
mounting for inductive proximity switch - Sensing slot
mounting and positioning of magnetic field sensors - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Energy supply
possible from several sides