DG10SI
![](/fileadmin/_processed_/b/1/csm_SOM_BIL_SER_DG__SALL__AIN__V1_72d4a396f2.png)
Rubber Jaw Pads
Series DG
- Available in different versions
- A packaging unit includes 6 pcs.
Technical Data
Ø d1 | 10m6 [mm] |
Dimension L1 | 5 [mm] |
Dimension L2 | 3.5 [mm] |
Material | Silicone |
Color | Blue |
Operating temperature max. | 200 [°C] |
Shore hardness | 60 +/- 5 |
Downloads
PDF datasheet
Download