Rubber Jaw Pads
Series DG
![](/fileadmin/_processed_/b/1/csm_SOM_BIL_SER_DG__SALL__AIN__V1_4b406e891a.png)
- Available in different versions
- A packaging unit includes 6 pcs.
Installation Size: DG6 | ||||
Order-No. | Ø d1 | Dimension L1 | Dimension L2 | |
---|---|---|---|---|
DG6 | 6m6 [mm] | 5 [mm] | 3.5 [mm] | |
DG6SI | 6m6 [mm] | 5 [mm] | 3.5 [mm] | |
Installation Size: DG10 | ||||
Order-No. | Ø d1 | Dimension L1 | Dimension L2 | |
DG10 | 10m6 [mm] | 5 [mm] | 3.5 [mm] | |
DG10SI | 10m6 [mm] | 5 [mm] | 3.5 [mm] | |
Installation Size: DG16 | ||||
Order-No. | Ø d1 | Dimension L1 | Dimension L2 | |
DG16 | 16m6 [mm] | 5 [mm] | 3.5 [mm] | |
DG16SI | 16m6 [mm] | 5 [mm] | 3.5 [mm] | |
Installation Size: DG20 | ||||
Order-No. | Ø d1 | Dimension L1 | Dimension L2 | |
DG20 | 20m6 [mm] | 5 [mm] | 3.5 [mm] | |
DG20SI | 20m6 [mm] | 5 [mm] | 3.5 [mm] |