LS10-50
Linear Rail Slides
Series LS
- Precise profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Standardised adapter plate
Reduce your manufacturing effort and ensure standardisation for your follow-on tools - Modular layout
Makes it possible to combine several units directly to each other and to minimise your design effort
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
Technical Data
Stroke | 50 [mm] |
Pressure force max. | 40 [N] |
Retraction force | 30 [N] |
Piston diameter | 10 [mm] |
Guide rail size | 7 [mm] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 7.2 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.19 [kg] |
Accessory
Benefits in detail
- Linear guide with recirculating ball and wiper
dual linear guidance for high forces and moments capacity - Mounting groove
quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G - Energy supply
possible from several sides - Mounting and positioning
mounting possible from several sides for versatile positioning - Mounting groove for magnetic field sensor integrated, space saving position sensing
- Drive
double-acting pneumatic cylinder - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke limiting screw