Self-closing device
Series Silento Centratino
![](/fileadmin/_processed_/5/c/csm_ZIM_BIL_SER_E050-08-182-SILENTOCENTRATINO__SALL__AIN__V1_8545849d22.png)
Order-No. | Mass to be braked | Operating direction | Free-run | |
---|---|---|---|---|
E050-08-182 | 15.0 [kg] | Inward closing on both sides | No | |
E050-08-204 | 30.0 [kg] | Inward closing on both sides | No | |
E050-08-264 | 20.0 [kg] | Inward closing on both sides | No |