E050-08-204
![](/fileadmin/_processed_/4/c/csm_ZIM_BIL_ART_E050-08-182-SILENTOCENTRATINO__SALL__AIN__V1_2f834ba7d2.png)
Self-closing device
Series Silento Centratino
Technical Data
Mass to be braked | 30.0 [kg] |
Operating direction | Inward closing on both sides |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Defined Comfort |
Total length max. | 270.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Natural |
SCU Ø drilled holes | 4.2 [mm] |
SCU width | 12.0 [mm] |
SCU height | 24.0 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download